??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BAM RF-XO-030-S000/04-PM-FA
HELP_VARIABLE
Company
Balluff
Description
Reflectors, Fibers, Optics
Bill of material
BALLUFF BAM RF-XO-030-S000/04-PM-FA
VERF
Availability
Available
BC
Order code
BAM0333
TC
Artikelbezeichnung
BAM RF-XO-030-S000/04-PM-FA
PX
Product view
56093_00
ICON
TECH
Tech. Details
Tech. Detail
TRAFFIC
Customs number
90029000
DESCRIPT
Description
Version = Reflective foil, micro-pyramids, Use = for photoelectric retroreflective sensors, Style = Film cutoff, Rectangular, Dimension = 35 x 40 x 0.5 mm, Sensing surface = 14.0 cm², Ambient temperature = -20...60 °C, Material sensing surface = Acrylic, Material = Film, Light type = non-polarized light, also for polarized light, Mounting part = Self-adhesive
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.